Platinum: ENL60-12NWL
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 5°C/m.
Water-cooled

Platinum: ENX42-15NWL
Photo of Platinum

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled

Platinum: ENX48-12NWL
Photo of ENX48 Solar Panel Reach-in

Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 5.3°C/m.
Water-cooled

Platinum: ENX112-15NW
Photo of ENX112-15NW

112 cu. ft. (48x48x84 in.)
-70 to 150°C, with humidity
Cooling rate is 6.9°C/m.
Water-cooled

Platinum: ENX60-30NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled